??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22680.0081 Seating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22680. - Seating Pin, ribbed or pointed / with hard metal insert, ribbed and threaded shank
Bill of material
22680.0081 Seating Pin
BESTNR
Ref. No.
22680.0081
AUS
Version
with hard metal insert, ribbed and threaded shank
L1
15 mm
D1
Thread
M 8
L2
13 mm
D2
12.5 mm
E
15.0 mm
SW
13 mm
G
Weight
22 g
Embedded user actions